ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Photointerrupter Double Mold Type

RPI-1133

Inquiries concering our products

Outline

RPI-1133 Outline

Small Type

Dimensions

RPI-1133 Dimensions

* Click to enlarge.

[ Product description ]

ROHM's opetical sensors serve as eyes to monitor changes of any motions, and comply with customers' day-to-day diversifying requests.

Features

・Gap width1.1mm
・Small dip type

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Input(LED)
Forward current IF(mA) 50  
Reverse voltage VR(V) 5  
Power dissipation PD(mW) 80  
Collector-Emitter voltage VCEO -  
Output(Photo-toransistor)
Emitter-Collector voltage VECO -  
Collector current IC -  
Power dissipation PC -  
Temperature Characteristics
Operating temperature Topr(°C) -20 to 60  
Storage temperature Tstg(°C) -40 to 100  
Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Input Characteristics
Input Characteristics||Forward voltage VF(V) 1.1 IF=10mA
Input Characteristics||Reverse current IR -  
Output Characteristics
Output Characteristics||Dark current-Max. ICEO -  
Output Characteristics||Peak sensitivity wavelength λP -  
Transfer Characteristics
Transfer Characteristics||Collector current-Max. IC -  
Transfer Characteristics||Collector-Emitter saturation voltage-Max. VCE(sat) -  
Transfer Characteristics||Response time tr·tf -  
Infrared Light Emitting Diode
Infrared Light Emitting Diode||Cut-off frequency FC - IF=50mA
* Non-coherent Infrared light emitting diode used.
Infrared Light Emitting Diode||Peak light emitting wavelength λP -  
Phototransistor
Phototransistor||Response time tr·tf -  
Phototransistor||Maximum sensitivity wavelength λP -  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
RPI-1133B Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Optical Sensors