ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Infrared Light Emitting Diodes Top View Type

SIR-505STA47

Inquiries concering our products

Outline

SIR-505STA47 Outline

φ5 Moldresin

Dimensions

SIR-505STA47 Dimensions

* Click to enlarge.

[ Product description ]

ROHM's opetical sensors serve as eyes to monitor changes of any motions, and comply with customers' day-to-day diversifying requests.

Features

・φ5 moldresin package
・Direct mounting type

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Forward current IF(mA) 100  
Reverse voltage VR(V) 5  
Power dissipation PD(mW) 160  
Peak forward current IFP(A) 0.5 Pulse width 0.1ms,Duty ratio 1%
Operating temperature Topr(°C) -25 to 85  
Storage temperature Tstg(°C) -40 to 85  
Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Optical output PO(mW) 8 IF=50mA
Emitting strength-Min. IE(mW/sr) 5.6 IF=50mA
Emitting strength-Typ. IE -  
Forward voltage VF(V) 1.38 IF=100mA
Reverse current IR(µA) 10 VR=3V
Peak light emitting wavelength λP(nm) 950 IF=50mA
Spectral line half width Δλ(nm) 40 IF=50mA
Half viewing angle θ1/2(deg) 15 IF=50mA
Response time tr·tf(µs) 1 IF=50mA
Cut-off frequency FC(MHz) 1 IF=50mA

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
SIR-505STA47 Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Part
number
Type Peak light emitting
wavelength λP
(nm)
Half viewing
angle θ1/2
(deg)
Photoelectric
current PO
(Typ.)(mW)
Forward
voltage VF
(Typ.)(V)
Response
time tr·tf
(µA)
Package RoHS Distribution
Inventory
IF(mA) IF(mA)
SIM-012SB Surface Mount Type
(Sideview)
950 12 2.8 20 1.2 20 1 Yes
NEW
SIM-013ST
Surface Mount Type
(Sideview)
940 150 6.5 20 1.2 50 - Yes
SIR-320ST3F φ3 Moldresin 940 18 9 50 1.2 50 1 Yes
SIR-34ST3F φ3 Moldresin 950 27 8 50 1.3 100 1 Yes
SIR-341ST3F φ3 Moldresin 940 16 8.4 50 1.3 50 1 Yes
SIR-505STA47 φ5 Moldresin 950 15 8 50 1.38 100 1 Yes
SIR-56ST3F φ5 Moldresin 950 15 8 50 1.3 100 1 Yes
SIR-563ST3F φ5 Moldresin 940 15 11 50 1.34 50 1 Yes
SIR-568ST3F φ5 Moldresin 850 13 13 50 1.6 50 tr:8.0(ns) tf:6.0(ns) Yes
SIM-20ST Sideview Resin 950 15 7.5 50 1.3 50 1 Yes
SIM-22ST Sideview Resin 950 30 1.3 10 1.3 50 1 Yes
SIM-030ST Surface Mount Type
(Topview)
870 20 25 100 1.7 100 0.1 Yes
SIM-040ST Surface Mount Type
(Topview)
870 20 40 100 1.7 100 0.1 Yes
* SML-D14RW Surface Mount Type
(Topview)
850 - - - 1.4 20 - Yes
* SML-D14R2W Surface Mount Type
(Topview)
850 - - - 1.4 20 - Yes
NEW
SML-M13RT
Surface Mount Type
(Topview)
870 - - - 1.4 20 - Yes
SCM-013RT Surface Mount Type
(Topview)
850 - - - 1.6 20 - Yes
SML-J14RT Surface Mount Type
(Topview)
870 - - - 1.6 50 - Yes
SML-S13RT Surface Mount Type
(Reverse mount)
850 - - - 1.4 20 - Yes
* SML-L14RT Surface Mount Type
(Sideview)
870 - - - 1.6 50 - Yes

Part number with * are under development.

 Optical Sensors