ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Optical Sensors

Infrared Light Emitting Diodes

Part No. Package Features λp
(nm)
Standard characteristics RoHs
Po(mW) VF(V) θ 1/2
(deg)
IF(mA) IF(mA)
SIM-012SB Surface mount type(Side view) Ultra small size, High power
Automatic mounting, Reflow
950 3.5 20 1.2 20 12 Yes
SIR-320ST3F φ3 resin Best suited for card remote controller
940 9.0 50 1.2 50 18 Yes
SIR-34ST3F Best suited for remote controller
950 8.0 50 1.3 100 27 Yes
SIR-341ST3F Small yet high output power 940 8.4 50 1.3 100 16 Yes
SIR-505STA47 φ5 resin Direct mounting type 950 8.0 50 1.38 100 15 Yes
SIR-56ST3F Best suited for remote controller 950 8.0 50 1.3 100 15 Yes
SIR-563ST3F Best suited for remote controller. High output power 940 11.0 50 1.34 50 15 Yes
SIR-568ST3F High speed LED for optical communications 850 13.0 50 1.6 50 13 Yes
SIM-20ST Side-view,
resin
Molded type, general purpose 950 7.0 50 1.3 50 15 Yes
SIM-22ST Molded type, general purpose 950 7.0 50 1.3 50 30 Yes

NEW!Optical Sensors