Outline

4 Direction Detector Type
Dimensions

[ Product description ]
ROHM's opetical sensors serve as eyes to monitor changes of any motions, and comply with customers' day-to-day diversifying requests.
Features
・Surfacemount optical four-directional detection sensor ・Detection in four directions. ・Less malfunction by vibration, compared with mechanical-type sensor. ・Free from influence by magnetic field, unlike magnetic-type sensor.
・Thin Type
Product specifications
| Absolute maximum ratings (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Input(LED) |
| Forward current IF(mA) |
50 |
|
| Reverse voltage VR(V) |
5 |
|
| Power dissipation PD(mW) |
80 |
|
| Output(Photo-toransistor) |
| Collector-Emitter voltage VCEO(V) |
30 |
|
| Emitter-Collector voltage VECO(V) |
4.5 |
|
| Collector current IC(mA) |
30 |
|
| Power dissipation PC(mW) |
80 |
|
| Temperature Characteristics |
| Operating temperature Topr(°C) |
-25 to 85 |
|
| Storage temperature Tstg(°C) |
-30 to 85 |
|
| Electro-optical characteristics (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Input Characteristics |
| Input Characteristics||Forward voltage VF(V) |
1.1 |
IF=5mA |
| Input Characteristics||Reverse current IR(µA) |
10 |
VR=10V |
| Output Characteristics |
| Output Characteristics||Dark current-Max. ICEO(µA) |
0.5 |
VCE=10V |
| Output Characteristics||Peak sensitivity wavelength λP(nm) |
800 |
|
| Transfer Characteristics |
| Transfer Characteristics||Collector current-Min. IC(µA) |
50 |
|
| Transfer Characteristics||Collector-Emitter saturation voltage-Max. VCE(sat)(V) |
0.4 |
IF=20mA,IC=0.05mA |
| Transfer Characteristics||Response time tr·tf(µs) |
10 |
VCC=5V,IF=1mA,RL=100Ω |
| Infrared Light Emitting Diode |
| Infrared Light Emitting Diode||Cut-off frequency FC |
- |
|
| Infrared Light Emitting Diode||Peak light emitting wavelength λP(nm) |
950 |
IF=50mA * Non-coherent Infrared light emitting diode used. |
| Phototransistor |
| Phototransistor||Response time tr·tf(µs) |
10 |
VCC=5V,IF=1mA,RL=100Ω * This product is not designed to be protected against electromagnetic wave. |
| Phototransistor||Maximum sensitivity wavelength λP(nm) |
800 |
|
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|