ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

4-Direction Detector

RPI-1040

Inquiries concering our products

Outline

RPI-1040 Outline

4 Direction Detector Type

Dimensions

RPI-1040 Dimensions

* Click to enlarge.

[ Product description ]

ROHM's opetical sensors serve as eyes to monitor changes of any motions, and comply with customers' day-to-day diversifying requests.

Features

・Surfacemount optical four-directional detection sensor
・Detection in four directions.
・Less malfunction by vibration, compared with mechanical-type sensor.
・Free from influence by magnetic field, unlike magnetic-type sensor. ・Thin Type

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Input(LED)
Forward current IF(mA) 50  
Reverse voltage VR(V) 5  
Power dissipation PD(mW) 80  
Output(Photo-toransistor)
Collector-Emitter voltage VCEO(V) 30  
Emitter-Collector voltage VECO(V) 4.5  
Collector current IC(mA) 30  
Power dissipation PC(mW) 80  
Temperature Characteristics
Operating temperature Topr(°C) -25 to 85  
Storage temperature Tstg(°C) -30 to 85  
Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Input Characteristics
Input Characteristics||Forward voltage VF(V) 1.1 IF=5mA
Input Characteristics||Reverse current IR(µA) 10 VR=10V
Output Characteristics
Output Characteristics||Dark current-Max. ICEO(µA) 0.5 VCE=10V
Output Characteristics||Peak sensitivity wavelength λP(nm) 800  
Transfer Characteristics
Transfer Characteristics||Collector current-Min. IC(µA) 50  
Transfer Characteristics||Collector-Emitter saturation voltage-Max. VCE(sat)(V) 0.4 IF=20mA,IC=0.05mA
Transfer Characteristics||Response time tr·tf(µs) 10 VCC=5V,IF=1mA,RL=100Ω
Infrared Light Emitting Diode
Infrared Light Emitting Diode||Cut-off frequency FC -  
Infrared Light Emitting Diode||Peak light emitting wavelength λP(nm) 950 IF=50mA
* Non-coherent Infrared light emitting diode used.
Phototransistor
Phototransistor||Response time tr·tf(µs) 10 VCC=5V,IF=1mA,RL=100Ω
* This product is not designed to be protected against electromagnetic wave.
Phototransistor||Maximum sensitivity wavelength λP(nm) 800  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
RPI-1040 Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Part
number
Type Gap width
(mm)
Slit width
(mm)
Collector current
IC(Min.)(mA)
Response
time tr·tf
(Typ.)(µs)
Package RoHS Distribution
Inventory
VCE(V) IF(mA)
RPI-1031 4 Direction Detector Type - - 0.10 5.00 5.00 10 Yes
RPI-1040 4 Direction Detector Type - - 0.05 5.00 5.00 10 Yes
NEW
RPI-1050
4 Direction Detector Type - - 0.15 5.00 5.00 10 Yes

 

 Optical Sensors