ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Optical Sensors

ROHM's opetical sensors serve as eyes to monitor changes of any motions, and comply with customers' day-to-day diversifying requests. ROHM is in charge of integrated production from the die fabirication to the final assembly of all photo emitting/receiving devices with options of customization. Pb Free/Rohs

Product List


Transmission type Photointerrupters

Characteristics
Search

Optical switches which detect existence/absence of opject(s) by intercepting of light, suitable for various applications like sensing of position or spped of rotation, etc.

Reflective type Photosensors
This is the type for judging existence or absence of an object by detecting the reflection from such object with casted light.

Infrared Light Emitting Diodes
Infrared LED suitable for the remote-controller & optical communication equipments.

Photo Diode
ROHM photodiodes have been used compact ccurate instrument. Surface mount type side view packages and top view packges are available.

Phototransistors
High reliability/sensitivity photo-transistor to be used with infrared LED in pairs popularly used in compact precision instruments.

4 Direction Detector
This is a surface-mount optical type 4-directional sensor based on the new concept ”Optical” solution.
This device get less influences from vibration than the mechanical type device and is also free from magnetic influence unlike the magnetic type device: so that this device detects up/down in four directions accurately.

Topics

4 Direction Detection Sensor RPI-1040
 

Examples of 4 Direction Detector utilized


optical, surface-mount 4-directional sensor



 Optical Sensors