[ Product description ]
RPMS2001 series are super small and surface mounting type's remote controller receiver. It is useful for the set design in the mounting area of the world minimum class.It can be used for anything if it is a product to manipulate by the remote control. For example, AV equipment (TV, DSC, car stereo system, toy, etc), housing equipment (air conditioner, light, fan, etc), industry machine (FA machine, play machine, etc)
Features
・The small package of the world minimum class.
・An excellent character in the solar light noise.
・Pbfree reflow soldering available.
・Low current consumption (0.95mA)
Product specifications
| Absolute maximum ratings(Tc=25ºC) |
| Rated parameters |
Standard value |
| Strage temperature Tstg |
-40 to 100 |
| Operating temperature Topr |
-40 to 85 |
| Electro-optical characteristics |
| Parameters |
Value |
Conditions |
| Supply voltage (V) |
4.5 to 5.5 |
|
| Consumption current Icc (mA) |
0.95 |
No outside light, Nosignal input |
| Effective distance L (m) |
8 |
Outer light cindition Ee<10(lx)*1 |
| High level output voltage VH (V) |
4.5 |
*1 |
| Low level output voltage VL (V) |
0.5 |
Isink≦200µA*1 |
| On pulse width TON (µs) |
600 |
Outer light cindition Ee<10(lx)*1 |
| OFF pulse width TOFF (µs) |
600 |
Outer light cindition Ee<10(lx)*1 |
| Center frequency fo (kHz) |
40 |
|
| Horizontal half angleθ1/2 (deg) |
34 |
*2 |
| Vertical half angle θ1/2 (deg) |
32 |
*2 |