ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Lead Frame Remote Control Receiver Modules
(3V Type)

RPM7237-H13R

Inquiries concering our products

Outline

RPM7237-H13R Outline

Dimensions

RPM7237-H13R Dimensions

* Click to enlarge.

[ Product description ]

RPM7237-R series are remote control receiver modules. Small-sized, light-weight, and low voltage operated (from 2.7V) modules have been achieved by using resin mold. All household electric appliances such as TV, DVD, air conditioner and audio equipment.

Features

・Low voltage operation.(VCC=2.7 to 3.6V)
・Low current consumption.(ICC=0.3mA,VCC=3V)
・Superior anti VCC noise characteristics.
・5 types of holders available for each set.

Product specifications

Absolute maximum ratings(Tc=25ºC)
Rated parameters Standard value
Strage temperature Tstg -30 to 100
Operating temperature Topr -10 to 75
Electro-optical characteristics
Parameters Value Conditions
Supply voltage (V) 2.7 to 3.6  
Consumption current Icc (mA) 0.3 No outside light, Nosignal input
Effective distance L (m) 15 Outer light cindition Ee<10(lx)*1
High level output voltage VH (V) 2.5 *1
Low level output voltage VL (V) 0.5 Isink≦200µA*1
On pulse width TON (µs) 600 Outer light cindition Ee<10(lx)*1
OFF pulse width TOFF (µs) 600 Outer light cindition Ee<10(lx)*1
Center frequency fo (kHz) 36.7  
Horizontal half angleθ1/2 (deg) 45 *2
Vertical half angle θ1/2 (deg) 35 *2

※1 600/600μs burst wave is transmitted by standard transmitter.
However, it must be measured after the initial transmission pulse
is 10 pulse.

※2 It is an angle when the linear arrival distance become half.

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
RPM7237-H13R Yes Inquiry

* Active: Production or current type Preparation: Preliminary type Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.