[ Product description ]
RPM5540 series are super small & surface mounting type's remote controller receiver. It can be used for anything if it is a product to manipulate by the remote control. For example, AV equipment (TV, DSC, car stereo system, toy, etc),housing equipment (air conditioner, light, fan, etc), industry machine (FA machine, play machine, etc).
Features
・Super small package. (1/16 size of the existing products.)
・Long effective distance and wide angle equal to the existing products
・An excellent character in the optical noise, the powers supply noise, the electromagnetic noise.
・Low current consumption. (0.95mA Typ.)
・Pb free reflow soldering available.
・2Types of package available so as Top View type (H12) & Side View type (H14)
Product specifications
| Absolute maximum ratings(Tc=25ºC) |
| Rated parameters |
Standard value |
| Strage temperature Tstg |
-30 to 100 |
| Operating temperature Topr |
-10 to 75 |
| Electro-optical characteristics |
| Parameters |
Value |
Conditions |
| Supply voltage (V) |
4.5 to 5.5 |
|
| Consumption current Icc (mA) |
0.95 |
No outside light, Nosignal input |
| Effective distance L (m) |
12 |
Outer light cindition Ee<10(lx)*1 |
| High level output voltage VH (V) |
4.5 |
*1 |
| Low level output voltage VL (V) |
0.5 |
Isink≦200µA*1 |
| On pulse width TON (µs) |
600 |
Outer light cindition Ee<10(lx)*1 |
| OFF pulse width TOFF (µs) |
600 |
Outer light cindition Ee<10(lx)*1 |
| Center frequency fo (kHz) |
40 |
|
| Horizontal half angleθ1/2 (deg) |
42 |
*2 |
| Vertical half angle θ1/2 (deg) |
38 |
*2 |