ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Remote Control Receiver Modules

Surface Mount Remote Control Receiver Modules

Dual-receiver Type
Series Type f0
(kHz)
Feature Current
consumption
(mA)
RPM5537 series RPM5537-H12 36.7
5V Operation Dual lens make the receiving characteristics wide & high sensitive.
0.95
RPM5537-H14
RPM5538 series RPM5538-H12 37.9
RPM5538-H14
RPM5540 series RPM5540-H12 40
RPM5540-H14
RPM5337 series RPM5337-H12 36.7
3V Operation Dual lens make the receiving characteristics wide & high sensitive.
0.3
RPM5337-H14
RPM5338 series RPM5338-H12 37.9
RPM5338-H14
RPM5340 series RPM5340-H12 40
RPM5340-H14



Ultra-compact Type
Series Type f0
(kHz)
Feature Current
consumption
(mA)
RPMS2371 series RPMS2371-H19 36.7
Super small package Good characteristics against Sunlight noise
0.95
RPMS2381 series RPMS2381-H19 87.9
RPMS2401 series RPMS2401-H19 40
RPMS1371 series RPMS1371-H19 36.7 0.3
RPMS1381 series RPMS1381-H19 37.9
RPMS1401 series RPMS1401-H19 40



Lead Frame Remote Control Receiver Modules

Series Type f0
(kHz)
Feature Current
consumption
(mA)
RPM6933 series RPM6933 33.3
Internal photo IC ensures excellent anti-noise characteristics
1.5
RPM6933-V4
RPM6936 series RPM6936 36
RPM6936-V4
RPM6937 series RPM6937 36.7
RPM6937-V4
RPM6938 series RPM6938 37.9
RPM6938-V4
RPM6940 series RPM6940 40
RPM6940-V4
RPM6957 series RPM6957 56.9
RPM6957-V4



Series Type f0
(kHz)
Feature Current
consumption
(mA)
RPM7136-R series RPM7136-R 36
Multimedia Application
0.85
RPM7136-H5R
RPM7136-H13R
RPM7136-V4R
RPM7136-H8R
RPM7136-H9R
RPM7136-H4R
RPM7137-R series RPM7137-R 36.7
Standard Application
0.95
RPM7137-H5R
RPM7137-H13R
RPM7137-V4R
RPM7137-H8R
RPM7137-H9R
RPM7137-H4R
RPM7138-R series RPM7138-R 37.9
RPM7138-H5R
RPM7138-H13R
RPM7138-V4R
RPM7138-H8R
RPM7138-H9R
RPM7138-H4R
RPM7140-R series RPM7140-R 40
RPM7140-H5R
RPM7140-H13R
RPM7140-V4R
RPM7140-H8R
RPM7140-H9R
RPM7140-H4R
RPM7157-R series RPM7157-R 56.9 1.0
RPM7157-H5R
RPM7157-H13R
RPM7157-V4R
RPM7157-H8R
RPM7157-H9R
RPM7157-H4R



Series Type f0
(kHz)
Feature Current
consumption
(mA)
RPM7236-R series RPM7236-H5R 36
Multimedia Application
0.3
RPM7236-H13R
RPM7236-H8R
RPM7236-H9R
RPM7236-H4R
RPM7237-R series RPM7237-H5R 36.7
Standard Application
RPM7237-H13R
RPM7237-H8R
RPM7237-H9R
RPM7237-H4R
RPM7238-R series RPM7238-H5R 37.9
RPM7238-H13R
RPM7238-H8R
RPM7238-H9R
RPM7238-H4R
RPM7240-R series RPM7240-H5R 40
RPM7240-H13R
RPM7240-H8R
RPM7240-H9R
RPM7240-H4R