ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Single Digit LED Numeric Displays (Surface Mount Type)

LF-301VK

Inquiries concering our products
Data Sheet

Outline

LF-301VK Outline

6.8mm×11mm(t=5mm)

Dimensions

LF-301VK Dimensions

* Click to enlarge.

Circuit

LF-301VK Circuit

* Click to enlarge.

[ Product description ]

Surface-mount LED numeric displays for reflow-soldering with automated mounting machines

Features

・Character Height is 8mm
・SMD Type
・Cathode Common Type

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Dissipation PD(mW) 320  
Forward current IF(mA) 15  
Peak forward current IFP(mA) 60 Duty1/5,200Hz
Reverse voltage VR(V) 5  
Operating temperature Topr(°C) -25 to 75  
Strage temperature Tstg(°C) -30 to 85  
Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Emission color Red  
Peak wavelength λP(nm) 650 @10mA
Luminous intensity IV(mcd) 10 @10mA
Forward voltage VF(V) 2 @10mA
Reverse current IR(µA) 100 @3V

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
LF-301VKN Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.