ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

16x32 Dot Matrix Units

LUM-512HML350

Inquiries concering our products
Data Sheet

Outline

LUM-512HML350 Outline

16×32 dot

Dimensions

LUM-512HML350 Dimensions

* Click to enlarge.

[ Product description ]

Dot matrix units realize wide viewing angle & high reliability by original construction design.Products are available in lineup with many choices for character height/number of dot/emission color to meet various needs in the market.

Features

・Tri-color emission dot matrix unit
・16x32-dot
・Chip led type

Product specifications

Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Emission color Red/Green  
Red wavelength λD(nm) 660  
Green wavelength λD(nm) 563  
Blue wavelength λD -  
Yellow wavelength λD -  
Orange wavelength λD -  
Dot size(mm) 2.1×2.3  
Dot pitch(mm) 6.0  
Number of dots(dot) 16×32  
Control VDD(V) 5 ICC=20mA
LED VLED(V) 5.0 ICC=4.3A
Red brightness IV(cd/m2) 100  
Green brightness IV(cd/m2) 100  
Blue brightness IV -  
Yellow brightness IV -  
Orange brightness IV -  
Operating frequency-Max.(MHz) 20  
Drive type 1/16 duty
(Memory Type)
 

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
LUM-512HML350 Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.