ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

24x48 Dot Matrix Units

LUM-115BMU300

Inquiries concering our products
  Data Sheet (PDF, 68K)
Luminous intensity classification Reliability information

Outline

LUM-115BMU300 Outline

24×48 dot

Dimensions

LUM-115BMU300 Dimensions

* Click to enlarge.

[ Product description ]

Dot matrix units realize wide viewing angle & high reliability by original construction design.Products are available in lineup with many choices for character height/number of dot/emission color to meet various needs in the market.

Features

・Tri-color emission dot matrix unit
・24x48-dot
・Chip led type

Product specifications

Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Emission color Red/Green  
Red wavelength λD(nm) 624  
Green wavelength λD(nm) 572  
Blue wavelength λD(nm) -  
Yellow wavelength λD(nm) -  
Orange wavelength λD(nm) -  
Dot size(mm) 1.0×0.6  
Dot pitch(mm) 2.67  
Number of dots(dot) 24×48  
Control VDD(V) 5 ICC=(40mA)
LED VLED(V) 5.0 ICC=(2.0A)
Red brightness IV(cd/m2) 300  
Green brightness IV(cd/m2) 300  
Blue brightness IV(cd/m2) -  
Yellow brightness IV(cd/m2) -  
Orange brightness IV(cd/m2) -  
Operating frequency-Max.(MHz) 20  
Drive type 1/24 duty
(Memory Type)
 

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*1
RoHS Packing
style
Package
quantity
Samples
*2
Sales
LUM-115BMU300 Active Yes Tray 10 Inquiry

*1 Active: Production or current type  Preparation: Preliminary type  Preview: Development type

*2 Available only as free rank.

Others

Please check the details on "Product List" for Others.

 LED Displays