Outline

24×48 dot
Dimensions

[ Product description ]
Dot matrix units realize wide viewing angle & high reliability by original construction design.Products are available in lineup with many choices for character height/number of dot/emission color to meet various needs in the market.
Features
・Full-color emission dot matrix unit ・24x48-dot ・Chip led type
Product specifications
| Electro-optical characteristics (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Emission color |
Red/Green/Blue |
|
| Red wavelength λD(nm) |
(624) |
|
| Green wavelength λD(nm) |
(525) |
|
| Blue wavelength λD(nm) |
(470) |
|
| Yellow wavelength λD |
- |
|
| Orange wavelength λD |
- |
|
| Dot size(mm) |
1.0×0.6 |
|
| Dot pitch(mm) |
2.67 |
|
| Number of dots(dot) |
24×48 |
|
| Control VDD(V) |
5 |
ICC=(350mA) |
| LED VLED(V) |
5.0 |
ICC=(2.5A) |
| Red brightness IV(cd/m2) |
330 |
|
| Green brightness IV(cd/m2) |
890 |
|
| Blue brightness IV(cd/m2) |
180 |
|
| Yellow brightness IV |
- |
|
| Orange brightness IV |
- |
|
| Operating frequency-Max.(MHz) |
10 |
|
| Drive type |
1/24 duty (Shift Register Type) |
|
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|