[ Product description ]
Dot matrix units realize wide viewing angle & high reliability by original construction design.Products are available in lineup with many choices for character height/number of dot/emission color to meet various needs in the market.
Features
・White-color emission dot matrix unit
・24x48-dot
・Potting lens type
Product specifications
| Electro-optical characteristics (Ta=25ºC) |
| Parameters |
Value |
Conditions |
| Emission color |
White |
|
| Red wavelength λD |
- |
|
| Green wavelength λD |
- |
|
| Blue wavelength λD |
- |
|
| Yellow wavelength λD |
- |
|
| Orange wavelength λD |
- |
|
| Dot size(mm) |
φ2.8 |
|
| Dot pitch(mm) |
4.0 |
|
| Number of dots(dot) |
24×48 |
|
| Control VDD(V) |
5 |
ICC=500mA |
| LED VLED(V) |
5.0 |
ICC=5.5A |
| Red brightness IV |
- |
|
| Green brightness IV |
- |
|
| Blue brightness IV |
- |
|
| Yellow brightness IV |
- |
|
| Orange brightness IV |
- |
|
| Operating frequency-Max.(MHz) |
10 |
|
| Drive type |
1/24 duty (Shift Register Type) |
|