ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

PICOLED™ series

SML-P12MT

Inquiries concering our products
  Data Sheet (PDF, 177K) Design Model SPICE (lib) Handling precaution

Outline

SML-P12MT Outline

1.0x0.6(t=0.2)

Dimensions

SML-P12MT Dimensions

* Click to enlarge.

[ Product description ]

ROHM's PICOLED™ - Using its second-to-none merits from ultra-small & ultra-thin configuration, ultra-fine LED matrices beyond common sense can be made, boosting the level of expression ultimately. Also, this device is indispensable for future design-in for whatever application requiring downsizing.

Features

• PICOLED™ serise
• 1.0x0.6(t=0.2)mm :Ultra-small & ultra-thin package

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Dissipation PD(mW) 54  
Forward current IF(mA) 20  
Peak forward current IFP(mA) 100 Duty1/10, 1kHz
Reverse voltage VR(V) 5  
Operation temperature Topr(ºC) -40 to +85  
Strage temperature Tstg(ºC) -40 to +100  
Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Emission color Yellow-green  
Peak wavelength λP -  
Dominant wavelength λD(nm) 572 @20mA
Chromaticity<x,y> -  
Luminous intensity IV(mcd) 35 @20mA
Forward voltage VF(V) 2.2 @20mA
Reverse current IR(µA) 100 @4V

* PICOLED™ is ROHM's pending trademark.

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No.
*1
Status
*2
RoHS Packing
style
Package
quantity
Samples
*3
Sales
SML-P12MTT86P Active Yes Taping 10000pcs/reel Inquiry

*1 Display ranks are representative rank.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type

*3 Available only as free rank.

Others

Please check the details on "Product List" for Others.

 LED