ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Dual-color circular LED lamps

SPR-54MVW

Inquiries concering our products
Data Sheet
Data Sheet (1595K)
Technical Data
Spice Model(lib)

Outline

SPR-54MVW Outline

Dual-color/Circular typeφ5

Dimensions

SPR-54MVW Dimensions

* Click to enlarge.

[ Product description ]

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Features

• Dual-color, crcular φ5 LED lamp

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Dissipation PD(mW) 75/60  
Forward current IF(mA) 25/20  
Peak forward current IFP(mA) 60/60 Duty1/5, 200Hz
Reverse voltage VR(V) 3  
Operation temperature Topr(°C) -25 to +85  
Strage temperature Tstg(°C) -30 to +100  
Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Emission color Yellow-green/Red  
Viewing angle(°) 45  
Peak wavelength λP(nm) 563/650 @10mA
Dominant wavelength λD(nm) 572/630 @10mA
Chromaticity<x, y> -  
Luminous intensity IV(mcd) 10/6.3 @10mA
Forward voltage VF(V) 2.1/2.0 @10mA
Reverse current IR(µA) 10 @3V

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
SPR-54MVWFM Yes Inquiry

*1 Display ranks are representative rank.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 LED