ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Circular low current LED lamp Pressure Release

SLI-343UR**W

Inquiries concering our products
Data Sheet
Technical Data
Spice Model(lib)

Outline

SLI-343UR**W Outline

Circular typeφ3

Dimensions

SLI-343UR**W Dimensions

* Click to enlarge.

[ Product description ]

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Features

• Circular φ3,low-current LED lamp
• High reliability
• Pressur-release structure type

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Dissipation PD(mW) 125  
Forward current IF(mA) 50  
Peak forward current IFP(mA) 200 Duty1/10, 1kHz
Reverse voltage VR(V) 9  
Operation temperature Topr(°C) -25 to +85  
Strage temperature Tstg(°C) -30 to +100  
Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Emission color Red  
Viewing angle(°) 40  
Peak wavelength λP(nm) 630 @20mA
Dominant wavelength λD(nm) 620 @20mA
Chromaticity<x, y> -  
Luminous intensity IV(mcd) 160 @20mA
Forward voltage VF(V) 1.9 @20mA
Reverse current IR(µA) 100 @9V

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
SLI-343UR3FWS Yes Inquiry

*1 Display ranks are representative rank.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 LED