ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Circular LED lamp

SLA560WBC7T

Inquiries concering our products
Data Sheet
Technical Data
Spice Model(lib)

Outline

SLA560WBC7T Outline

Circular typeφ5

Dimensions

SLA560WBC7T Dimensions

* Click to enlarge.

[ Product description ]

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Features

• Circular φ5,hight-brightness white visual LED lamp

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Dissipation PD(mW) 105  
Forward current IF(mA) 25  
Peak forward current IFP -  
Reverse voltage VR(V) 5  
Operation temperature Topr(°C) -20 to +80  
Strage temperature Tstg(°C) -30 to +100  
Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Emission color White  
Viewing angle(°) 40  
Peak wavelength λP -  
Dominant wavelength λD -  
Chromaticity<x, y> 0.31, 0.31 @20mA
Luminous intensity IV(mcd) 1000 @20mA
Forward voltage VF(V) 3.2 @20mA
Reverse current IR(µA) 10 @5V

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
SLA560WBC7T3XP Yes Inquiry

*1 Display ranks are representative rank.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 LED