ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

LED

Light Emitting Diodes

LED Lamps

Part Numbers and Emission color symbol

Our complete lineup of LED lamps are listed below, beginning with models without the pressure release structure.

There is no hyphon(-) in the part number for W,SP,B and E emitting colors.

Please confirm a detailed emitting color on an individual page of each product.

Emission color symbol
WB White M Yellow-green V Red
B Blue Y Yellow    
E Green D Orange    
P Green U Red    

Characteristics
Search

Please click a emission color symbol to see the product details.

* Please click here to see the pressure-release type LED lamps.

 

Mono-color type
LED Lamp
Package shape Viewing
angle
Die type Part No. Resin type Emission color RoHS
Circular typeφ3
Circular typeφ3
25° High brightness SLA-370 Transparnt colorless WB B E P M Y D U V Yes
40° High brightness SLA-360 Transparnt colorless WB B E P M Y D U V Yes

SLI-343
Diffused colored WB B E P M Y D U V Yes
Transparnt colored WB B E P M Y D U V Yes

SLR343#D2T[1]
Transparnt colorless WB B E P M Y D U V Yes
Low current
SLI-343####W
Diffused colored WB B E P M Y D U V Yes
Transparnt colored WB B E P M Y D U V Yes
Standard
EXCELED™

SLI-343#8
Diffused colored WB B E P M Y D U V Yes
Transparnt colored WB B E P M Y D U V Yes
Standard SLR-342 Diffused colored WB B E P M Y D U V Yes
Transparnt colored WB B E P M Y D U V Yes
SLR-343 Diffused colored WB B E P M Y D U V Yes
Transparnt colored WB B E P M Y D U V Yes

SLR343#C4T[1]
Transparnt colorless WB B E P M Y D U V Yes

SLR343#C7T[1]
Transparnt colorless WB B E P M Y D U V Yes

SLR343#CT[1]
Transparnt colorless WB B E P M Y D U V Yes
85° Standard SLR-332 Diffused colored WB B E P M Y D U V Yes
Transparnt colored WB B E P M Y D U V Yes
Circular typeφ3(p=5mm)
Circular typeφ3(p=5mm)
40° Low current SLI-325 Diffused colored WB B E P M Y D U V Yes
Transparnt colored WB B E P M Y D U V Yes
Standard SLR-325 Diffused colored WB B E P M Y D U V Yes
Transparnt colored WB B E P M Y D U V Yes
Flat disc typeφ3
Flat disc typeφ3
35° Standard SLR-322 Transparnt colored WB B E P M Y D U V Yes
50° Standard SLR-322 Diffused colored WB B E P M Y D U V Yes
Circular typeφ5
Circular typeφ5
10° High brightness SLA-580 Transparnt colorless WB B E P M Y D U V Yes
SLA580#C4T[1] Transparnt colorless WB B E P M Y D U V Yes
SLA580#CT[1] Transparnt colorless WB B E P M Y D U V Yes
SLI-580 Transparnt colorless WB B E P M Y D U V Yes
20° High brightness SLA-570 Transparnt colorless WB B E P M Y D U V Yes
SLI-570 Transparnt colorless WB B E P M Y D U V Yes
40° High brightness SLA-560 Transparnt colorless WB B E P M Y D U V Yes
SLA560[1] Transparnt colorless WB B E P M Y D U V Yes
SLI-560 Transparnt colorless WB B E P M Y D U V Yes
Standard SLA560#BC7T[1] Transparnt colorless WB B E P M Y D U V Yes
SLA560#C4T[1] Transparnt colorless WB B E P M Y D U V Yes
SLA560#CT[1] Transparnt colorless WB B E P M Y D U V Yes
SLR-56 Diffused colored WB B E P M Y D U V Yes
Transparnt colored WB B E P M Y D U V Yes
Cylinder typeφ2
Cylinder typeφ2
115° Standard SLC-22 Diffused colored WB B E P M Y D U V Yes
Square type2x5
Square type2x5
130° Standard SLB-25 Diffused colored WB B E P M Y D U V Yes
Oval typeφ4
Oval typeφ4
140° High brightness NEW
SLD430[1]
Milky White WB B E P M Y D U V Yes
Transparnt colorless WB B E P M Y D U V Yes
NEW
SLI-430
Transparnt colored WB B E P M Y D U V Yes

[1] There is no hyphon(-) in the part number for W,SP,B and E emitting colors.

Dual-colortype
LED Lamp
Package shape Viewing
angle
Die type Part No. Resin type Emission color RoHS
Circular typeφ3
Circular typeφ3
35° Standard SPR-39 Milky White WB B E P M Y D U V Yes
Circular typeφ5
Circular typeφ5
45° Standard SPR-54 Milky White WB B E P M Y D U V Yes

[1] There is no hyphon(-) in the part number for W,SP,B and E emitting colors.

 LED