Outline

3.5x2.8(t=0.6)
Dimensions

[ Product description ]
ROHM's chip LED lineup consists of standard type,top-view type, side-view type and reverse-mount available type.
Features
• Triple color chip LED with reflector
Product specifications
| Absolute maximum ratings (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Dissipation PD(mW) |
400 |
|
| Forward current IF(mA) |
(B)40/(G)40/(R)50 |
|
| Peak forward current IFP(mA) |
(B)100/(G)100/(R)100 |
Duty≦1/20, 1ms |
| Reverse voltage VR(V) |
5 |
|
| Operation temperature Topr(°C) |
-40 to +85 |
|
| Strage temperature Tstg(°C) |
-40 to +100 |
|
| Electro-optical characteristics (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Emission color |
Blue/Green/Red |
|
| Peak wavelength λP |
- |
|
| Dominant wavelength λD(nm) |
470/527/624 |
@20mA |
| Chromaticity<x, y> |
0.30,0.30 |
@(B)12/(G)15/(R)12mA |
| Luminous intensity IV(mcd) |
(B)400/(G)1200/(R)700 |
@20mA |
| Forward voltage VF(V) |
(B)3.3/(G)3.3/(R)2.1 |
@20mA |
| Reverse current IR(µA) |
-/-/(R)10 |
@5V |
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|