Excellence in Electronics - ROHM

Mini-mold Chip LED

SML512BC5T

Outline

SML512BC5T Outline

1.6x0.8(t=0.55)

Dimensions

SML512BC5T Dimensions

 

[ Product description ]

ROHM's chip LED lineup consists of standard type,top-view type, side-view type and reverse-mount available type.

Features

• 0603(1608mm) size
• Low current blue visual chip LED

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Dissipation PD(mW) 66  
Forward current IF(mA) 20  
Peak forward current IFP(mA) 100 Duty1/10, 1kHz
Reverse voltage VR(V) 5  
Operation temperature Topr(°C) -40 to +100  
Strage temperature Tstg(°C) -40 to +100  
Electro-optical characteristics (Ta=25ºC)
Rated parameters Standard value Conditions
Emission color Blue  
Peak wavelength λP(nm) 468 @5mA
Dominant wavelength λD(nm) 470 @5mA
Chromaticity<x, y> -  
Luminous intensity IV(mcd) 16 @5mA
Forward voltage VF(V) 2.9 @5mA
Reverse current IR(µA) 100 @5V

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.