Outline

1.6x1.15(t=0.2)
Dimensions

[ Product description ]
ROHM's PICOLED™ - Using its second-to-none merits from ultra-small & ultra-thin configuration, ultra-fine LED matrices beyond common sense can be made, boosting the level of expression ultimately. Also, this device is indispensable for future design-in for whatever application requiring downsizing.
Features
• PICOLED™-side serise • Side-view type
Product specifications
| Absolute maximum ratings (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Dissipation PD(mW) |
54 |
|
| Forward current IF(mA) |
20 |
|
| Peak forward current IFP(mA) |
100 |
Duty1/10, 1kHz |
| Reverse voltage VR(V) |
5 |
|
| Operation temperature Topr(°C) |
-40 to +85 |
|
| Strage temperature Tstg(°C) |
-40 to +100 |
|
| Electro-optical characteristics (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Emission color |
Orange |
|
| Peak wavelength λP |
- |
|
| Dominant wavelength λD(nm) |
605 |
@20mA |
| Chromaticity<x, y> |
- |
|
| Luminous intensity IV(mcd) |
100 |
@20mA |
| Forward voltage VF(V) |
2.1 |
@20mA |
| Reverse current IR(µA) |
10 |
@5V |
* PICOLED™ is ROHM's pending trademark.
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|