ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

PICOLED™-side series

SML-R12D8T

Inquiries concering our products
Data Sheet
Data Sheet (1831K)
Technical Data
Spice Model(lib)
RoHS

Outline

SML-R12D8T Outline

1.6x1.15(t=0.2)

Dimensions

SML-R12D8T Dimensions

* Click to enlarge.

[ Product description ]

ROHM's PICOLED™ - Using its second-to-none merits from ultra-small & ultra-thin configuration, ultra-fine LED matrices beyond common sense can be made, boosting the level of expression ultimately. Also, this device is indispensable for future design-in for whatever application requiring downsizing.

Features

• PICOLED™-side serise
• Side-view type

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Dissipation PD(mW) 54  
Forward current IF(mA) 20  
Peak forward current IFP(mA) 100 Duty1/10, 1kHz
Reverse voltage VR(V) 5  
Operation temperature Topr(°C) -40 to +85  
Strage temperature Tstg(°C) -40 to +100  
Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Emission color Orange  
Peak wavelength λP -  
Dominant wavelength λD(nm) 605 @20mA
Chromaticity<x, y> -  
Luminous intensity IV(mcd) 100 @20mA
Forward voltage VF(V) 2.1 @20mA
Reverse current IR(µA) 10 @5V

* PICOLED™ is ROHM's pending trademark.

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
SML-R12D8TT86R Yes Inquiry

*1 Display ranks are representative rank.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 LED