ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Dual color mini-mold Chip LED

SML-521MYW

Inquiries concering our products
Data Sheet
Data Sheet (2082K)
Technical Data
Spice Model(lib)

Outline

SML-521MYW Outline

1.5x1.3(t=0.6)

Dimensions

SML-521MYW Dimensions

* Click to enlarge.

[ Product description ]

ROHM's chip LED lineup consists of standard type,top-view type, side-view type and reverse-mount available type.

Features

• Small type package
• Dual color high-brightness chip LED

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Dissipation PD(mW) 70/50  
Forward current IF(mA) 25/20  
Peak forward current IFP(mA) 60/60 Duty1/5, 200Hz
Reverse voltage VR(V) 4  
Operation temperature Topr(°C) -30 to +85  
Strage temperature Tstg(°C) -40 to +85  
Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Emission color Yellowish-Green/Yellow  
Peak wavelength λP(nm) 570/590 @20mA
Dominant wavelength λD(nm) 572/587 @20mA
Chromaticity<x, y> -  
Luminous intensity IV(mcd) 16/63 @20mA
Forward voltage VF(V) 2.2/1.9 @20mA
Reverse current IR(µA) 100 @4V

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
SML-521MYWT86NQ Yes Inquiry

*1 Display ranks are representative rank.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 LED