ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

PSML3 series high heat dissipation chip LED

PSL0205WBFDW NEW

Inquiries concering our products
Data Sheet
Data Sheet
Technical Data
Spice Model(lib)
RoHS

Outline

PSL0205WBFDW Outline

5.6x3.0(t=0.9)

Dimensions

PSL0205WBFDW Dimensions

* Click to enlarge.

[ Product description ]

ROHM's chip LED lineup consists of standard type,top-view type, side-view type and reverse-mount available type.

Features

• Ultra-hight-power white visual chip LED with reflector
• High heat dissipation package

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Dissipation PD(mW) 525  
Forward current IF(mA) 150  
Peak forward current IFP(mA) 300 Duty≦1/10, ≦10ms
Reverse voltage VR(V) 5  
Operation temperature Topr(°C) -40 to +100  
Strage temperature Tstg(°C) -40 to +100  
Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Emission color White(3000K, Ra≧70)  
Peak wavelength λP -  
Dominant wavelength λD -  
Chromaticity<x, y> 0.440,0.405 @60mA
Luminous intensity IV(mcd) 4800(φv_typ 18lm) @60mA
Forward voltage VF(V) 3.1 @60mA
Reverse current IR(µA) 10 @5V

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
PSL0205WBFDW Yes Inquiry

*1 Display ranks are representative rank.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 LED