ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

780nm High Speed Lasers

RLD78NZM6

Inquiries concering our products
Data Sheet
Technical Data
RoHS

Outline

RLD78NZM6 Outline

Dimensions

RLD78NZM6 Dimensions

* Click to enlarge.

Equivalent circuit diagram

RLD78NZM6 Equivalent circuit diagram

[ Product description ]

ROHM's 780nm high-speed laser diodes are widely used primarily as light sources for laser printers. They are also ideal for use as a general laser light source in sensor application.

Features

• High-speed infrared response
• Industry standard diameterφ5.6
• Low droop characteristics

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Optical output Po(mW) 15  
Reverse voltage VR(V) 2  
Operating temperature Topr(°C) -10 to +60  
Storage temperature Tstg(°C) -40 to +85  
Electro-optical characteristics
Parameters Value Conditions
Peak emission wavelength λp(nm) 793 Po=6mW
Threshold current Ith(mA) 10  
Operating current Iop(mA) 20 Po=6mW
Operating voltage Vop(V) 1.9 Po=6mW
Monitor current Im(mA) 1.15  
Parallel divergence angle θ//(deg) 9 Po=6mW
Perpendicular divergence angle θ⊥(deg) 28 Po=6mW

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
RLD78NZM6-NEW Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Laser Diodes