Outline

660/780nm Dual Wave Low Power Lasers
Dimensions

Equivalent circuit diagram

[ Product description ]
ROHM's 660/780nm Dual Wave Low Power Laser diodes command a large market share-a testament to their high reliability.Dual-wavelength products in the 780nm band (infrared) are currently under development.
Features
• Industry standard diameterφ5.6 • Glass-less cap
Product specifications
| Absolute maximum ratings (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Optical output Po_max.(mW) |
7/7 |
|
| Reverse voltage VR_max.(V) |
2 |
|
| Operating temperature Topr(°C) |
-10 to +85 |
|
| Storage temperature Tstg(°C) |
-40 to +90 |
|
| Electro-optical characteristics |
| Rated parameters |
Standard value |
Conditions |
| Peak emission wavelength λp_typ.(nm) |
663/785 (For Cars) |
Po=5mW/5mW |
| Threshold current Ith_typ.(mA) |
18/15 |
|
| Operating current Iop_typ.(mA) |
24/20 |
Po=5mW/5mW |
| Operating voltage Vop_typ.(V) |
2.3/1.8 |
Po=5mW/5mW |
| Monitor current Im_typ.(mA) |
0.25/0.25 |
|
| Parallel divergence angle θ//_typ.(deg) |
10/10 |
Po=5mW/5mW |
| Perpendicular divergence angle θ⊥_typ.(deg) |
28/32 |
Po=5mW/5mW |
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|