ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

780nm Dual Wave High Power Lasers

RLD2WMGZ4

Inquiries concering our products
  Data Sheet
Application considerations Safety

Outline

RLD2WMGZ4 Outline

Dimensions

RLD2WMGZ4 Dimensions

* Click to enlarge.

Equivalent circuit diagram

RLD2WMGZ4 Equivalent circuit diagram

[ Product description ]

High break-down resistance is achieved by the die of optimized active layer design.A thin package improves applicability in compact devices.

Features

• Thin,high heat dissipation package
• High COD
• Low noise design

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Optical output Po(mW) 10/240(Pulse)  
Reverse voltage VR(V) 2  
Operating temperature Topr(ºC) -10 to +75  
Storage temperature Tstg(ºC) -40 to +85  
Electro-optical characteristics
Parameters Value Conditions
Peak emission wavelength λp(nm) 658/782 Po=5mW/90mW
Threshold current Ith(mA) 25/35  
Operating current Iop(mA) 30/130 Po=5mW/90mW
Operating voltage Vop(V) 2.3/1.9 Po=5mW/90mW
Monitor current Im -  
Parallel divergence angle θ//(deg) 10.5/8.0 Po=5mW/90mW
Perpendicular divergence angle θ⊥(deg) 24/16 Po=5mW/90mW

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*1
RoHS Packing
style
Package
quantity
Samples Sales
RLD2WMGZ4-NEW Active Yes Tray 1000 Inquiry

*1 Active: Production or current type  Preparation: Preliminary type  Preview: Development type

Others

Please check the details on "Product List" for Others.

 Laser Diodes