ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

660/780nm Dual Wave Low Power Lasers
(Self-pulsation type)

RLD2WMFR1

Inquiries concering our products
Data Sheet
Technical Data
RoHS

Outline

RLD2WMFR1 Outline

Dimensions

RLD2WMFR1 Dimensions

* Click to enlarge.

Equivalent circuit diagram

RLD2WMFR1 Equivalent circuit diagram

[ Product description ]

ROHM's 660/780nm Dual Wave Low Power Laser diodes command a large market share-a testament to their high reliability.Dual-wavelength products in the 780nm band (infrared) are currently under development.

Features

• Low operating current(High temperature operation characteristics)
• Low noise

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Optical output Po(mW) 6/7  
Reverse voltage VR(V) 2  
Operating temperature Topr(°C) -10 to +70  
Storage temperature Tstg(°C) -40 to +85  
Electro-optical characteristics
Parameters Value Conditions
Peak emission wavelength λp(nm) 658/790
(Self-pulsation)
Po=5mW/5mW
Threshold current Ith(mA) 35/30  
Operating current Iop(mA) 45/45 Po=5mW/5mW
Operating voltage Vop(V) 2.3/1.9 Po=5mW/5mW
Monitor current Im(mA) 0.13/0.26  
Parallel divergence angle θ//(deg) 9/11 Po=5mW/5mW
Perpendicular divergence angle θ⊥(deg) 37/39 Po=5mW/5mW

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
RLD2WMFR1-NEW Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Laser Diodes