Part number |
Type |
Package
 |
Peak emission wavelength λp (nm) |
Optical output Po (mW) |
Operating current Iop (mA) |
Operating voltage Vop (V) |
Parallel divergence angle θ// (deg) |
Perpendicular divergence angle θ⊥ (deg) |
RoHS |
|
Po(mW) |
|
Po(mW) |
 |
|
|
|
|
|
|
|
|
|
|
|
| *RLD2WMGU1 |
660/780nm Dual Wave High Power Lasers |
High radiation 3PIN frame |
662/785 |
300(Pulse)/350(Pulse) |
160/250 |
Po=90mW/160mW |
2.8/2.5 |
Po=90mW/160mW |
9.5/8.5 |
17.5/16 |
Yes |
| RLD65MPT7 |
660nm Low Power Lasers |
φ5.6mm(Open package 2) |
655 |
7 |
30 |
Po=5mW |
2.3 |
Po=5mW |
8 |
27 |
Yes |
| RLD2WMUV2 |
660/780nm Dual Wave Low Power Lasers |
φ5.6mm 4PIN(Open package) |
658/782 |
7/7 |
27/27 |
Po=5mW/5mW |
2.3/1.8 |
Po=5mW/5mW |
8/9 |
27/32 |
Yes |
| RLD2WMNL2 |
660/780nm Dual Wave Low Power Lasers |
φ5.6mm(4PIN) |
663/785 |
7/7 |
24/20 |
Po=5mW/5mW |
2.3/1.8 |
Po=5mW/5mW |
10/10 |
28/32 |
Yes |
| RLD2WMFL1 |
660/780nm Dual Wave Low Power Lasers |
High radiation 4PIN frame |
660/782 |
7/7 |
19/18 |
Po=5mW/5mW |
2.3/1.8 |
Po=5mW/5mW |
8.5/9.3 |
27.5/29.5 |
Yes |
| RLD2WMFR1 |
660/780nm Dual Wave Low Power Lasers |
High radiation 4PIN frame |
658/790 (Self-pulsation) |
6/7 |
45/45 |
Po=5mW/5mW |
2.3/1.9 |
Po=5mW/5mW |
9/11 |
37/39 |
Yes |
| RLD2WMGZ4 |
780nm Dual Wave High Power Lasers |
High radiation 3PIN frame |
658/782 |
10/240(Pulse) |
30/130 |
Po=5mW/90mW |
2.3/1.9 |
Po=5mW/90mW |
10.5/8.0 |
24/16 |
Yes |
| RLD78MPA1 |
780nm Low Power Lasers |
φ5.6mm(Open packae 1) |
785 |
5 |
45 |
Po=3mW |
1.9 |
Po=3mW |
11 |
37 |
Yes |
| RLD78MRA1 |
780nm Low Power Lasers |
φ5.6mm(Compatible frame) |
785 |
4.5 |
45 |
Po=3mW |
1.9 |
Po=3mW |
11 |
37 |
Yes |
| RLD78NZH1 |
780nm High Speed Lasers |
φ5.6mm |
785 |
5 |
27 |
Po=3mW |
1.9 |
Po=3mW |
11 |
28 |
Yes |
| RLD78NZH2 |
780nm High Speed Lasers |
φ5.6mm |
785 |
10 |
35 |
Po=6mW |
1.9 |
Po=6mW |
11 |
28 |
Yes |
| RLD78NZM1 |
780nm High Speed Lasers |
φ5.6mm |
790 |
10 |
20 |
Po=6mW |
1.9 |
Po=6mW |
9 |
28 |
Yes |
| RLD78MZGM |
780nm Low Power Lasers |
φ5.6mm |
785 |
5 |
45 |
Po=3mW |
1.9 |
Po=3mW |
11 |
37 |
Yes |
| RLD2BPNK2 |
High Speed multi beam Lasers |
φ5.6mm(4PIN) |
785 (Muiti beam) |
10 |
30 |
Po=6mW |
1.8 |
Po=6mW |
9.5 |
29 |
Yes |
| RLD2WMFV2 |
660/780nm Dual Wave Low Power Lasers |
High radiation 4PIN frame |
658/782 |
7/7 |
27/27 |
Po=5mW/5mW |
2.3/1.8 |
Po=5mW/5mW |
8/9 |
27/32 |
Yes |
| *RLD2BPNK3 |
High Speed multi beam Lasers |
φ5.6mm(4PIN) |
790 (Multi beam) |
10 |
30 |
Po=6mW |
2.4 |
Po=6mW |
9.5 |
21 |
Yes |
| RLD78PPY5 |
780nm High Power Lasers |
φ5.6mm(Open package 2) |
784 |
240(Pulse) |
130 |
Po=90mW |
2.0 |
Po=90mW |
9 |
16.5 |
Yes |
| RLD2WMFL3 |
660/780nm Dual Wave Low Power Lasers |
High radiation 4PIN frame |
658/782 |
7/7 |
18/17 |
Po=5mW/5mW |
2.2/1.8 |
Po=5mW/5mW |
8.5/10 |
27/32 |
Yes |
| RLD2WMFL4 |
660/780nm Dual Wave Low Power Lasers |
High radiation 4PIN frame |
660/782 |
10/10 |
23/22 |
Po=8mW/8mW |
2.3/1.8 |
Po=8mW/8mW |
8.5/9 |
27/29 |
Yes |
| *RLD78NZM2 |
780nm High Speed Lasers |
φ5.6mm |
790 |
15 |
20 |
Po=6mW |
1.9 |
Po=6mW |
9 |
28 |
Yes |
| *RLD78NZM3 |
780nm High Speed Lasers |
φ5.6mm |
784 |
11 |
20 |
Po=6mW |
1.9 |
Po=6mW |
9 |
28 |
Yes |
| RLD2WMUL3 |
660/780nm Dual Wave Low Power Lasers |
φ5.6mm 4PIN(Open package) |
658/782 |
7/7 |
18/17 |
Po=5mW/5mW |
2.2/1.8 |
Po=5mW/5mW |
8.5/10 |
27/32 |
Yes |
| *RLD2BPND1 |
High Speed multi beam Lasers |
φ5.6mm(4PIN) |
660 (Multi beam) |
15 |
25 |
Po=6mW |
2.3 |
Po=6mW |
9.5 |
20 |
Yes |
| *RLD65MZT7 |
660nm Low Power Lasers |
φ5.6mm |
659 |
7 |
28 |
Po=5mW |
2.3 |
Po=5mW |
8 |
27 |
Yes |