ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Laser Diodes

Production volume of laser diodes by ROHM ranks top-class in the industry. Stable production is achieved by effective use of common assembly lines due to higher design compatibility among the products. Wide range of product lineup is available ranging from low-power type to high-power type.

Characteristics Search



Product lineup
660/780nm Dual Wave Low Power Lasers
Part No. Wavelength
λp(nm)
Absolute maximum rating
(Tc=25º)
Po(mW)
Package Equivalent circuit diagram RoHS
RLD2WMNL2 663/785
(For Cars)
7/7 φ5.6mm(4PIN) Fig4 Yes
RLD2WMFL1 660/782
(Higher ESD)
7/7 High radiation 4PIN frame Fig4 Yes
RLD2WMFR1 658/790
(Self-pulsation)
6/7 High radiation 4PIN frame Fig4 Yes
RLD2WMFV2 658/782 7/7 High radiation 4PIN frame Fig4 Yes
RLD2WMFL3 658/782
(Higher Topr)
7/7 High radiation 4PIN frame Fig4 Yes

High Speed multi beam Lasers
Part No. Wavelength
λp(nm)
Absolute maximum rating
(Tc=25º)
Po(mW)
Package Equivalent circuit diagram RoHS
* RLD2BPND1 660
(2 beams)
15 φ5.6mm(4PIN) Fig6 Yes
* RLD4BPMP1 792
(4 beams)
10 φ5.6mm(6PIN) Fig7 Yes
NEW
RLD2BPNK4
792
(2 beams)
6 φ5.6mm(4PIN) Fig6 Yes
* RLD2BPNK5 787
(2 beams)
10 φ5.6mm(4PIN) Fig6 Yes
* RLD4BPMB6 660
(4 beams)
16 φ5.6mm(6PIN) Fig7 Yes
* Under development

660nm Low Power Lasers
Part No. Wavelength
λp(nm)
Absolute maximum rating
(Tc=25º)
Po(mW)
Package Equivalent circuit diagram RoHS
RLD65MZT7 655 7 φ5.6mm Fig1 Yes
NEW
RLD65MFX1
660
(Higher ESD)
7 High radiation 4PIN frame Fig10 Yes
* RLD65MQX1 660
(Higher ESD)
10 φ3.5mm Fig1 Yes
NEW
RLD65PZX2
655
(Higher ESD)
7 φ5.6mm Fig9 Yes
NEW
RLD65PZX3
655
(Higher ESD)
12 φ5.6mm Fig9 Yes
NEW
RLD65NZX2
655
(Higher ESD)
7 φ5.6mm Fig2 Yes
* Under development

780nm High Speed Lasers
Part No. Wavelength
λp(nm)
Absolute maximum rating
(Tc=25º)
Po(mW)
Package Equivalent circuit diagram RoHS
NEW
RLD78NZM5
793 10 φ5.6mm Fig2 Yes
NEW
RLD78NZM6
793 15 φ5.6mm Fig2 Yes

780nm Low Power Lasers
Part No. Wavelength
λp(nm)
Absolute maximum rating
(Tc=25º)
Po(mW)
Package Equivalent circuit diagram RoHS
RLD78MRA1 785 4.5 φ5.6mm(Compatible frame) Fig1 Yes
RLD78MZGM 785 5 φ5.6mm Fig1 Yes
RLD78MFA1 785 4.5 High radiation 4PIN frame Fig8 Yes
NEW
RLD78MRA6
790 4.5 φ5.6mm(Compatible frame) Fig1 Yes
NEW
RLD78MFA7
790 4.5 High radiation 4PIN frame Fig8 Yes

 Laser Diodes