ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

IrDA Infrared Communication Modules

RPM973-H11

Inquiries concering our products
  Data Sheet (PDF, 77K) 

Outline

RPM973-H11 Outline

[ Product description ]

RPM973-H11 is an infrared module based on IrDA1.4(Low Power) standard with remote control transmisson function. An infrared LED, a pin-photo diode, and LSI all contained in single package. It is also equipped with low power consumption and power down functions in addition to the design, standby electric power can be reduced.Ultra-compact package suitable for mobile phone and data-communication equipment.

Features

・No external resistors are required, contributing to greater space conservation.
・It excels in the electromagnetic noise proof characteristic.
・Applied to SIR standard(9.6k - 115.2kbps), MIR standard(0.576, 1.152Mbps) and FIR(4Mbps).
・Space saving is achieved by the development of ultra-compact packaging.
・It is surface mount type.
・Built-in power down function.
・An interface among a digital part corresponds to min. 1.7V.
・Constant LED load resistance can change transmission distance.

Product specifications

Absolute maximum ratings(Tc=25ºC)
Rated parameters Standard value
Operating temperature Topr(ºC) -25 to 85
Strage temperature Tstg(ºC) -40 to 100

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*1
RoHS Packing
style
Package
quantity
Samples
*2
Sales
RPM973-H11E2A Active Yes 2500 Taping Purchase Inquiry

*1 Active: Production or current type Preparation: Preliminary type Preview: Development type

*2 Available only as free rank.

Others

Type Data rate (bps) IrDA Remote Package Lens
direction
RoHS
SIR MIR FIR Distance Low Voltage
Interface
LED
Current
Adjustable
IR
Transmitter
Caseless
Type
The number
of pins
TOP
VIEW
SIDE
VIEW
2.4k-
115.2k
0.576M-
1.152M
4M For SIR
RPM841-H11 Yes - - >30 - - Yes - 7pin - Yes Yes
RPM841-H16 Yes - - >30 - - Yes - 7pin Yes - Yes
RPM870-H14 Yes - - >30 - - - - 8pin - Yes Yes
RPM871 Yes - - >60 - Yes - Yes 8pin Yes Yes Yes
RPM871-H12 Yes - - >60 - Yes - Yes 8pin Yes - Yes
RPM871-H14 Yes - - >60 - Yes - Yes 8pin - Yes Yes
RPM872 Yes - - >30 Yes - - Yes 8pin Yes Yes Yes
RPM872-H12 Yes - - >30 Yes - - Yes 8pin Yes - Yes
RPM872-H14 Yes - - >30 Yes - - Yes 8pin - Yes Yes
RPM873 Yes - - >30 - - - Yes 8pin Yes Yes Yes
RPM882-H12 Yes - - >30 Yes - Yes - 8pin Yes - Yes
RPM882-H14 Yes - - >30 Yes - Yes - 8pin - Yes Yes
RPM922-H11 Yes Yes - >40 Yes Yes - - 6pin - Yes Yes
RPM960-H14 Yes Yes - >50 Yes Yes - - 8pin - Yes Yes
RPM971-H14 Yes Yes Yes >30 Yes Yes - - 8pin - Yes Yes
RPM972-H14 Yes Yes Yes >30 Yes Yes Yes - 8pin - Yes Yes
RPM973-H11 Yes Yes Yes >30 Yes Yes Yes - 7pin - Yes Yes
RPM973-H16 Yes Yes Yes >30 Yes Yes Yes - 7pin Yes - Yes

 IrDA Infrared
Communication Modules