ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

IrDA Infrared Communication Modules

RPM873

Inquiries concering our products

Outline

RPM873 Outline

[ Product description ]

RPM873 is the micro infrared module based on IrDA1.2(Low Power) standard suitable for cellular phone and information communication apparatus. An infrared LED, a pin-photo diode, and LSI all contained in a very small single package. It is also equipped with low power consumption and power down functions in addition to the design, standby electric power can be reduced.

Features

・It excels in the electromagnetic noise proof characteristic.
・Development of a very small package realizes saving space.
・Low power consumption 75µA Typ.(Waiting mode)
・Low voltage operation correspondence. (from 2.6V to 3.6V)
・Built-in power down function, power down mode realized consumption current 0.01µA.(Typ.)

Product specifications

Absolute maximum ratings(Tc=25ºC)
Rated parameters Standard value
Operating temperature Topr(°C) -25 to 85
Strage temperature Tstg(°C) -30 to 100

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
RPM873E2A Yes Inquiry

* Active: Production or current type Preparation: Preliminary type Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Type Data rate (bps) IrDA Remote Package Lens
direction
Package RoHS Distribution
Inventory
SIR MIR FIR Distance Low Voltage
Interface
LED
Current
Adjustable
IR
Transmitter
Caseless
Type
The number
of pins
TOP
VIEW
SIDE
VIEW
2.4k-
115.2k
0.576M-
1.152M
4M For SIR
RPM841-H11 Yes - - >30(SIR) - - Yes - 7pin - Yes RPM841-H11 Yes
RPM841-H16 Yes - - >30(SIR) - - Yes - 7pin Yes - RPM841-H16 Yes
RPM870-H14 Yes - - >30(SIR) - - - - 8pin - Yes RPM870-H14 Yes
RPM871 Yes - - >60(SIR) - Yes - Yes 8pin Yes Yes RPM871 Yes
RPM871-H12 Yes - - >60(SIR) - Yes - Yes 8pin Yes - RPM871-H12 Yes
RPM871-H14 Yes - - >60(SIR) - Yes - Yes 8pin - Yes RPM871-H14 Yes
RPM872 Yes - - >30(SIR) Yes - - Yes 8pin Yes Yes RPM872 Yes
RPM872-H12 Yes - - >30(SIR) Yes - - Yes 8pin Yes - RPM872-H12 Yes
RPM872-H14 Yes - - >30(SIR) Yes - - Yes 8pin - Yes RPM872-H14 Yes
RPM873 Yes - - >30(SIR) - - - Yes 8pin Yes Yes RPM873 Yes
RPM882-H12 Yes - - >30(SIR) Yes - Yes - 8pin Yes - RPM882-H12 Yes
RPM882-H14 Yes - - >30(SIR) Yes - Yes - 8pin - Yes RPM882-H14 Yes
RPM960-H14 Yes Yes - >50(MIR) Yes Yes - - 8pin - Yes RPM960-H14 Yes
RPM971-H14 Yes Yes Yes >30(FIR) Yes Yes - - 8pin - Yes RPM971-H14 Yes
RPM972-H14 Yes Yes Yes >30(FIR) Yes Yes Yes - 8pin - Yes RPM972-H14 Yes
RPM973-H11 Yes Yes Yes >30(FIR) Yes Yes Yes - 7pin - Yes RPM973-H11 Yes
RPM973-H16 Yes Yes Yes >30(FIR) Yes Yes Yes - 7pin Yes - NULL Yes