ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

IrDA Infrared Communication Modules

Expand applicability withOptical wireless communication.ROHM's IrDA Communication Modules.

Are you just satisfied with bluetooth? There are things only optical communication can do. The IrDA infrared communication modules features such avantages like,
high communication speed,high level of sequrity,more design freedom ( compatibility for future redesigning of set ) ROHM's IrDA communication modules are among the smallest in the industry and feature ultra-low power consumption, enabling ROHM to command a large market share. All products are fully supported and utilize the latest optical technology, providing the ideal solution to virtually any IrDA need.

Household Appliances
Financial Terminals
Gaming Devices
Consumer Electronics
Transportation-Related Equipment
Medical Equipment
Public Terminals
Industrial Equipment
Car Electronics
Office Equipment (OA Equipment)
AV Equipment


Product List

Type Data rate (bps) IrDA Remote Package Lens
direction
RoHS Distribution
Inventory
SIR MIR FIR Distance Low Voltage
Interface
LED
Current
Adjustable
IR
Transmitter
Caseless
Type
The number
of pins
TOP
VIEW
SIDE
VIEW
2.4k-
115.2k
0.576M-
1.152M
4M
RPM841-H11 Yes - - >30(SIR) - - Yes - 7pin - Yes Yes
RPM841-H16 Yes - - >30(SIR) - - Yes - 7pin Yes - Yes
RPM870-H14 Yes - - >30(SIR) - - - - 8pin - Yes Yes
RPM871 Yes - - >60(SIR) - Yes - Yes 8pin Yes Yes Yes
RPM871-H12 Yes - - >60(SIR) - Yes - Yes 8pin Yes - Yes
RPM871-H14 Yes - - >60(SIR) - Yes - Yes 8pin - Yes Yes
RPM872 Yes - - >30(SIR) Yes - - Yes 8pin Yes Yes Yes
RPM872-H12 Yes - - >30(SIR) Yes - - Yes 8pin Yes - Yes
RPM872-H14 Yes - - >30(SIR) Yes - - Yes 8pin - Yes Yes
RPM873 Yes - - >30(SIR) - - - Yes 8pin Yes Yes Yes
RPM882-H12 Yes - - >30(SIR) Yes - Yes - 8pin Yes - Yes
RPM882-H14 Yes - - >30(SIR) Yes - Yes - 8pin - Yes Yes
RPM960-H14 Yes Yes - >50(MIR) Yes Yes - - 8pin - Yes Yes
RPM971-H14 Yes Yes Yes >30(FIR) Yes Yes - - 8pin - Yes Yes
RPM972-H14 Yes Yes Yes >30(FIR) Yes Yes Yes - 8pin - Yes Yes
RPM973-H11 Yes Yes Yes >30(FIR) Yes Yes Yes - 7pin - Yes Yes
RPM973-H16 Yes Yes Yes >30(FIR) Yes Yes Yes - 7pin Yes - Yes