BM6243FS
3-Phase Brushless Fan Motor Driver
BM6243FS
BM6243FS
3-Phase Brushless Fan Motor Driver
This 3-phase Brushless Fan motor driver IC adopts PrestoMOS™ as the output transistor, and put in a small full molding package with the high voltage gate driver chip. The protection circuits for overcurrent, overheating, under voltage lock out and the high voltage bootstrap diode with current regulation are built-in. It provides optimum motor drive system for a wide variety of applications by the combination with controller BD6201x series and enables motor unit standardization.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BM6243FS-E2
Status |
Recommended
Package |
SSOP-A54_23
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS |
Yes
Specifications:
Type
Driver
Power Supply Voltage (Max.) [V]
600
Iout (Max.)[A]
2.5
Vcc (Max.)[V]
600
Drive Type
180° sinusoidal
Speed Control
DC
Standby mode
-
FG/AL Signal
FG
Usage
Air-Conditioner
Number of phase
Three-phase
Channel
1
Controller Chip
Sinusoidal
Package Size [mm]
22x14.1 (t=2.4)
Features:
- 600V PrestoMOSFET™ Built-in
- Output Current 2.5A
- Bootstrap operation by floating high side driver(including diode)
- 3.3V logic input compatible
- Protection circuits provided: CL, OCP, TSD, UVLO, MLP and the external fault input
- Fault Output (open drain)