RSJ250P10
Pch -100V -25A Power MOSFET
RSJ250P10
RSJ250P10
Pch -100V -25A Power MOSFET
MOSFET, one of Field Effect Transistors. ROHM has low current type power MOSFETs of high-efficiency / high breakdown resistance for switching power supply to meet various needs in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-100
Drain Current ID[A]
-25
RDS(on)[Ω] VGS=4V(Typ.)
0.05
RDS(on)[Ω] VGS=4.5V(Typ.)
0.048
RDS(on)[Ω] VGS=10V(Typ.)
0.045
RDS(on)[Ω] VGS=Drive (Typ.)
0.05
Total gate charge Qg[nC]
60
Power Dissipation (PD)[W]
50
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x13.1 (t=4.7)
Features:
· 4V-drive type· Pch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant