RF6L025BG
Nch 60V 2.5A, TUMT6, Power MOSFET

RF6L025BG is a power MOSFET with low on-resistance and high power small mold package, suitable for Switching, Motor drives, and DC/DC converter applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF6L025BGTCR
Status | Active
Package | TUMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-363T

JEITA Package

SC-113DA

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

2.5

RDS(on)[Ω] VGS=4.5V(Typ.)

0.1

RDS(on)[Ω] VGS=10V(Typ.)

0.07

RDS(on)[Ω] VGS=Drive (Typ.)

0.1

Total gate charge Qg[nC]

1.7

Power Dissipation (PD)[W]

1

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=0.85)

Find Similar

Features:

  • Low on - resistance
  • Small surface mount package (TUMT6)
  • Pb-free lead plating; RoHS compliant
  • Halogen Free
X

Most Viewed