HT8KE6 (New)
100V 13A, Dual Nch+Nch, HSMT8, Power MOSFET

HT8KE6 is a low on-resistance MOSFET ideal for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HT8KE6TB1
Status | Recommended
Package | HSMT8 (Symmetry Dual)
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSMT8D (3.3x3.3)

Number of terminal

8

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

13

RDS(on)[Ω] VGS=4.5V(Typ.)

0.056

RDS(on)[Ω] VGS=10V(Typ.)

0.044

RDS(on)[Ω] VGS=Drive (Typ.)

0.056

Total gate charge Qg[nC]

3.3

Power Dissipation (PD)[W]

14

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.3x3.3 (t=0.8)

Find Similar

Features:

  • Low on - resistance
  • High Power small mold Package (HSMT8)
  • Pb-free plating; RoHS compliant
  • Halogen Free

Supporting Information

 

Overview

This product achieves the industry’s lowest RDS(on) by adopting new backside heat dissipation packages with excellent heat dissipation characteristics. At the same time, combining two chips in a single package provides greater space savings by reducing area considerably.

Application Examples

- Fan motors for communication base stations
- Fan motors for factory automation, and other industrial equipment
- Fan motors for data center servers, etc.

X

Most Viewed