HT8KE5
100V 7A, Dual Nch+Nch, HSMT8, Power MOSFET
HT8KE5
100V 7A, Dual Nch+Nch, HSMT8, Power MOSFET
HT8KE5 is a low on-resistance MOSFET ideal for switching applications.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
HSMT8D (3.3x3.3)
Number of terminal
8
Polarity
Nch+Nch
Drain-Source Voltage VDSS[V]
100
Drain Current ID[A]
7
RDS(on)[Ω] VGS=4.5V(Typ.)
0.2
RDS(on)[Ω] VGS=10V(Typ.)
0.148
RDS(on)[Ω] VGS=Drive (Typ.)
0.2
Total gate charge Qg[nC]
1.7
Power Dissipation (PD)[W]
13
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3.3x3.3 (t=0.8)
Features:
- Low on - resistance
- High Power small mold Package (HSMT8)
- Pb-free plating; RoHS compliant
- Halogen Free
Supporting Information
Overview
This product achieves the industry’s lowest RDS(on) by adopting new backside heat dissipation packages with excellent heat dissipation characteristics. At the same time, combining two chips in a single package provides greater space savings by reducing area considerably.
Application Examples
- Fan motors for communication base stations
- Fan motors for factory automation, and other industrial equipment
- Fan motors for data center servers, etc.