HP8KE6
100V 17A, Dual Nch+Nch, HSOP8, Power MOSFET

HP8KE6 is a low on-resistance MOSFET ideal for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HP8KE6TB1
Status | Recommended
Package | HSOP8 (Symmetry Dual)
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSOP8D (5x6)

Number of terminal

8

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

17

RDS(on)[Ω] VGS=4.5V(Typ.)

0.053

RDS(on)[Ω] VGS=10V(Typ.)

0.041

RDS(on)[Ω] VGS=Drive (Typ.)

0.053

Total gate charge Qg[nC]

3.7

Power Dissipation (PD)[W]

21

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.9x6 (t=1.1)

Find Similar

Features:

  • Low on - resistance
  • Small Surface Mount Package (HSOP8)
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free

Supporting Information

 

Overview

This product achieves the industry’s lowest RDS(on) by adopting new backside heat dissipation packages with excellent heat dissipation characteristics. At the same time, combining two chips in a single package provides greater space savings by reducing area considerably.

Application Examples

- Fan motors for communication base stations
- Fan motors for factory automation, and other industrial equipment
- Fan motors for data center servers, etc.

X

Most Viewed