RCJ331N25
250V 33A, Nch, TO-263S, Power MOSFET

RCJ331N25 is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RCJ331N25TL
Status | Active
Package | TO-263S (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-263S (D2PAK)

JEITA Package

SC-83

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

250

Drain Current ID[A]

33

RDS(on)[Ω] VGS=10V(Typ.)

0.077

RDS(on)[Ω] VGS=Drive (Typ.)

0.077

Total gate charge Qg[nC]

80

Power Dissipation (PD)[W]

211

Drive Voltage[V]

10

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x9 (t=4.7)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Parallel use is easy
  • Pb-free plating; RoHS Compliant
  • 100% Avalanche tested
X

Most Viewed