RUC002N05HZG
Nch 50V 200mA Small Signal MOSFET

RUC002N05HZGis the high reliability Automotive MOSFET, suitable for switching and low-side load switch, relay driver.

Product Detail

 
Part Number | RUC002N05HZGT116
Status | Recommended
Package | SOT-23
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236AB

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

50

Drain Current ID[A]

0.2

RDS(on)[Ω] VGS=1.2V(Typ.)

2.4

RDS(on)[Ω] VGS=1.5V(Typ.)

2

RDS(on)[Ω] VGS=1.8V(Typ.)

1.9

RDS(on)[Ω] VGS=2.5V(Typ.)

1.7

RDS(on)[Ω] VGS=4.5V(Typ.)

1.6

RDS(on)[Ω] VGS=Drive (Typ.)

2.4

Power Dissipation (PD)[W]

0.2

Drive Voltage[V]

1.2

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Very fast switching
  • Ultra low voltage drive (1.2V drive)
  • AEC-Q101 Qualified
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free

Similar Products

 

Different Grade

RUC002N05   Grade| Standard StatusRecommended
X

Most Viewed