SP8K31HZG
60V Dual Nch+Nch Power MOSFET

SP8K31HZG is an automotive grade MOSFET that is AEC-Q101 qualified. Two Nch 60V MOSFETs are included in the SOP8 package. Built-in ESD protection diode. Ideal for switching applications.

Product Detail

 
Part Number | SP8K31HZGTB
Status | Active
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOP8

Number of terminal

8

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

3.5

RDS(on)[Ω] VGS=4V(Typ.)

0.105

RDS(on)[Ω] VGS=4.5V(Typ.)

0.1

RDS(on)[Ω] VGS=10V(Typ.)

0.085

RDS(on)[Ω] VGS=Drive (Typ.)

0.105

Total gate charge Qg[nC]

3.7

Power Dissipation (PD)[W]

2

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5x6 (t=1.75)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (SOP8)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed