ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Printheads

Printheads DC Series
Printheads DC Series

Features

High ResolutionMulti InputW-coatCover GuideLarge Platens

Securing high reliability in industrial market by employing a heating element structure suitable for high speed printng with large-current resisitive and large-current resisitive coating.


Part No. Resolutions
(dpi)
Print
width
(mm)
Resistance
variation
(Ω)
Platen
diameter
(max.)(φ)
Print
speed
(mm/s)
Logic
voltage
(V)
Supply
voltage
(V)
KD2002-DC10A 203 56 650 20 100 to 300 3.13 to 5.25 24
KD2003-DC10A 203 80 650 20 100 to 300 3.13 to 5.25 24
KD2004-DC10A 203 104 650 20 100 to 300 3.13 to 5.25 24
KD2006-DC10A 203 168 650 20 100 to 300 3.13 to 5.25 24
KD3004-DC10A 300 108.4 1000 20 100 to 250 3.13 to 5.25 24
KD2002-DC72A 203 56 550 20 100 to 300 4.75 to 5.25 24
KD2003-DC72A 203 80 550 20 100 to 300 4.75 to 5.25 24
KD2004-DC72A 203 104 550 20 100 to 300 4.75 to 5.25 24
KD2006-DC72A 203 168 550 20 100 to 300 4.75 to 5.25 24
KD3002-DC72A 300 54.2 1250 20 100 to 250 4.75 to 5.25 24
KD3003-DC72A 300 81.3 1250 20 100 to 250 4.75 to 5.25 24
KD3004-DC72A 300 108.4 1250 20 100 to 250 4.75 to 5.25 24
KD3006-DC72A 300 162.6 1250 20 100 to 250 4.75 to 5.25 24
KD3002-DC92A 300 54.2 1250 20 100 to 250 3.13 to 5.25 24
KD3003-DC92A 300 81.3 1250 20 100 to 250 3.13 to 5.25 24
KD3004-DC92A 300 108.4 1250 20 100 to 250 3.13 to 5.25 24
KD3006-DC92A 300 162.6 1250 20 100 to 250 3.13 to 5.25 24

 

High Resolution High Resolution
ROHM's product family includes high resolution solutions for demanding printing request.
Multi Input Multi Input
Supports the connnection of multiple input devices for retail, POS, and other application.
W-coat W-coat
Ultra-hard protective overcoating with ESD-resistance treatment. Longer abrasion life than X-coat type is guaranteed.
Cover Guide Cover Guide
Built in cover guide as a ribbon guide for thermal transfer printng.
Large Platens Large Platens
Prints against platen as large as 20mn in diameter.
 

 Thermal Printheads