ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Printheads

Printheads CF Series
Printheads CF Series

Features

X-coatNo Heat Sink required

Compatible to both high quality printing and power saving, by employing the best heat element structure suitable for printing at 100mm/s. High frequency clock drive enables the precise thermalheads controlling.


Part No. Resolutions
(dpi)
Print
width
(mm)
Resistance
variation
(Ω)
Platen
diameter
(max.)(φ)
Print
speed
(mm/s)
Logic
voltage
(V)
Supply
voltage
(V)
KD2002-CF10A 203 54 800 14 50 to 100 3.13 to 5.25 24
KD2003-CF10A 203 72 800 14 50 to 100 3.13 to 5.25 24
KD2003-CF30A 203 80 800 20 50 to 150 3.13 to 5.25 24
KD2004-CF10A 203 108 800 14 50 to 100 3.13 to 5.25 24
KD2004-CF20A 203 108 800 20 50 to 150 3.13 to 5.25 24
KD2008-CF10A 203 216 1000 20 50 to 100 3.13 to 5.25 24
KD3008-CF10A 300 219.5 1250 20 50 to 100 3.13 to 5.25 24

 

X-coat X-coat
Conductive layer prevents heat element damage caused by ESD generated by print media.
No Heat Sink required No Heat Sink required
Simplified structure in which all functions are integrated into one board enables supplying the product without heat sink.
 

 Thermal Printheads