[ Product description ]
BP5845W is an LED driver with light-adjustment function for constant current output from AC100V, and is able to drive 6 to 9 pieces of 1W-class LEDs.
Features
・Constant current output. Current can be set via external resistors. ・Built-in transformer reduces the number of external part required while simplifying power supply configuration. ・Isolated package type. ・Compact,lightweight package saves space. ・Dimensions : 46x22.2x18.3mm
Product specifications
| Absolute maximum ratings (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Input voltage(V) |
DC113 to 170 |
|
| Output voltage(V) |
15 to 36 |
|
| Output current(mA) |
250 to 360 |
|
| Number of LEDs |
6 to 9 |
|
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|