ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

DC input isolated LED driver

BP5844

Inquiries concering our products
Data Sheet
Technical Data
RoHS

[ Product description ]

BP5844 is an LED driver with light-adjustment function for constant current output from AC100V, and is able to drive 1 to 3 pieces of 1W-class LEDs.

Features

・Constant current output. Current can be set via external resistors.
・Built-in transformer reduces the number of external part required while simplifying power supply configuration.
・Isolated package type.
・Compact,lightweight package saves space.
・Dimensions : 33.5x24.5x15.1mm

Product specifications

Electrical characteristics (Ta=25ºC)
Rated parameters Standard value Conditions
Input voltage(V) DC113 to 170  
Output voltage(V) 2.5 to 12  
Output current(mA) 250 to 360  
Number of LEDs 1 to 3  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
BP5844 Active Yes Tray 120 Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Family Input
voltag
(V)
Output
voltage
(V)
Output
current
(mAr)
Number
of
LEDs
Package Package RoHS Distribution
Inventory
Reset
NEW
BP5870
AC80 to 264 30 to 45.6 150×2 output - Board type BP5870 Yes
NEW
BP5872
AC80 to 264 60 to 91.2 300 - Board type BP5872 Yes
*BP5873 AC85 to 264 35 to 55 270×2 output - Board type BP5873 Yes
*BP5874-1 AC80 to 264 40 to 50 360×4 output - Board type BP5874-1 Yes
*BP5874-2 AC80 to 264 24 1440×2 output - Board type BP5874-2 Yes
NEW
BP5875
AC80 to 264 60 to 91.2 300 - Board type BP5875 Yes
*BP5876 AC85 to 264 12.5 to 28 870 - Case type BP5876 Yes
*BP5885 AC80 to 120 10 to 24 350 - Board type BP5885 Yes
NEW
BP5890
AC90 to 264 10 to 28.8 350 - Board type BP5890 Yes
*BP5891 AC180 to 264 10 to 24 350 - Board type BP5891 Yes
*BP5892 AC80 to 120 10 to 24 350 - Board type BP5892 Yes
*BP5894 AC12/DC12 9 to 11 350 - Board type BP5894 Yes
BP5843A DC113 to 170 2.5 to 12 250 to 350 1 to 3 SIP11 BP5843A Yes
BP5844 DC113 to 170 2.5 to 12 250 to 360 1 to 3 SIP11 BP5844 Yes
BP5842A DC113 to 170 2.5 to 4 700 to 960 1 SIP11 BP5842A Yes
BP5845W DC113 to 170 15 to 36 250 to 360 6 to 9 SIP16 BP5845W Yes
*BP5898 DC48 34.2 to 42 900×2 output - Board type BP5898 Yes

Part number with * are under development.

 Power Modules