[ Product description ]
BP5843A is an LED driver for constant current output from AC100V and is able to drive 1 to 3 pieces of 1W-class LEDs. Its constant current is adjustable with external resistors.
Features
・Constant current output. Current can be set via external resistors.
・Built-in transformer reduces the number of external part required while simplifying power supply configuration.
・Isolated package type.
・Compact,lightweight package saves space.
・Dimensions : 32.9x25.0x15.1mm
Product specifications
| Electrical characteristics (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Input voltage(V) |
DC113 to 170 |
|
| Output voltage(V) |
2.5 to 12 |
|
| Output current(mA) |
250 to 350 |
|
| Number of LEDs |
1 to 3 |
|