DC input isolated LED driverBP5842A [ Product description ] BP5842A is an LED driver for constant current output from AC100V and is able to drive 1 pieces of 3W-class LEDs. Its constant current is adjustable with external resistors. Features・Constant current output. Current can be set via external resistors. Product specifications
*The contents described here are just outline for introduction.
Copyright © 1997-2012 ROHM CO.,LTD. |
||||||||||||||||||